SF-7EP1N8AAC00S
-
Device connector front mounting
1617919
Device connector front mounting, angled rotatable, increased flange dimension, Screw locking mechanism, M23, number of positions: 4+3+PE, contact connection type: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 28 mm x 28 mm, Compatible with mating connectors with SPEEDCON or M23 standard knurled nuts, number of positions: 8, connection method: Crimp connection, series: SF
Product details
Order information: | Order crimp contacts 4 x Ø 1 mm, 4 x Ø 2 mm separately |
Mounting | 4x Ø 3.2 |
Product type | Circular connectors (device side) |
Series | SF |
Application | Power |
Number of positions | 8 |
Connection profile | 4+3+PE |
Shielded | yes |
Coding | N |
Thread type | M23 |
Housing | |
Flange dimensions | 28 mm x 28 mm |
Seal material | FPM |
Housing material | Metal |
Contact | |
Contact diameter | 2 mm |
Max. current | 30 A |
Nominal voltage UN | 630 V |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Contact | |
Contact diameter | 1 mm |
Max. current | 9 A |
Nominal voltage UN | 250 V |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 4 kV |
Conductor connection | |
Connection method | Crimp connection |
Contact connection type | Pin |
Type | angled rotatable, increased flange dimension |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Altitude | 3000 m |
Item number | 1617919 |
Packing unit | 16 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | ABRBFM |
GTIN | 4046356581974 |
Weight per piece (including packing) | 126,31 g |
Weight per piece (excluding packing) | 126,31 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SF-7PP2000 - Crimp contact 1605634
-
SF-20KP004 - Crimp contact 1607376
-
SF-7QP2000 - Crimp contact 1605639
-
SF-7MP2000 - Crimp contact 1605626
-
SF-6CP2000 - Crimp contact 1605559
-
SF-10KP004 - Crimp contact 1607355
-
SF-6AP2000 - Crimp contact 1605554
-
SF-Z0019 - Protective cap 1607449
-
RC-Z2469 - Protective cap 1611797
-
SC-Z2319 - Metal protective cap 1605456
-
SC-Z2320 - Metal protective cap 1605457
-
RF-Z0017 - Color coding 1620624
-
RF-Z0018 - Color coding 1620625
-
RF-Z0019 - Color coding 1620626
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem