SACC-E-MS-8CON-M16/0,11 SCOX - Device connector front mounting
1239466

Device connector front mounting, Universal, 8-position, Pin, straight, M12-SPEEDCON, A-coding, on free cable end, cable length: 0.11 m, 0.14 mm2, TPE litz wire, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products