UL Recognized
Approval ID: E468743-20230808Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Pollution degree 2 | 600 V | 16 A | - 14 | |
In accordance with UL 2237 | 250 V | 16 A | - 14 |
Device connector front mounting, Power, 4-position, Pin, straight, M12-Standard, coding: S, on free cable end, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 2.50 mm2, PEX litz wire
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Pollution degree 2 | 600 V | 16 A | - 14 | |
In accordance with UL 2237 | 250 V | 16 A | - 14 |