M23-5ES198AA600S
   - 
  Device connector front mounting
    
      1628489
      
      
    
  
      M23, Device connector front mounting, series: M23 PRO, angled rotatable, shielded: yes, for standard and ONECLICK fast locking system, No. of pos.: 5+PE, contact connection type: Socket, Crimp connection, flange dimensions: 28 mm x 28 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Compatible products
Your advantages
Solutions with cross-manufacturer compatibility for standard and fast locking systems
        Modern, consistent design for highly convenient operation
        Crimping connection: vibration- and temperature-resistant assembly
        All housing can be fitted with pin or socket contacts
        Safe use in the field, thanks to high degree of protection