DUPLICON, flat gasket for panel mounting base, made of conductive NBR
Product details
Type
DC-B6
Height
1.5 mm
Drill hole distance, horizontal
70 mm
Drill hole distance, vertical
70 mm
Hole diameter
3.7 mm
Color
black
Seal material
NBR
Item number
1602339
Packing unit
10 pc
Minimum order quantity
10 pc
Sales key
AF7BAD
Product key
AF7BAD
GTIN
4046356028035
Weight per piece (including packing)
4,86 g
Weight per piece (excluding packing)
4,86 g
Customs tariff number
40169300
Country of origin
SI
UNSPSC
UNSPSC 21.0
31401601
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.