The gateway is an IO-Link communication module for acquiring standard status and diagnostic data from PSR-CT safety switches and forwarding data packets to an IO-Link master.
PSR-CT-GWY-1DGN-IOL-PI
-
Data interface
1106407
Gateway module for acquiring standard status and diagnostic data from PSR-CT safety switches and forwarding data packets to an IO-Link master
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Gateways/Proxies |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Maximum power dissipation for nominal condition | 0.9 W (when IO-Link is inactive) |
Nominal operating mode | 100% operating factor |
Rated insulation voltage | 30 V |
Supply | |
Designation | L+/L- |
Nominal voltage for I/O supply | 24 V DC -20 % / +25 % (Provided via the IO-Link interface of the IO-Link master.) |
Current consumption | typ. 14 mA (if the switch chain is active, normal operation) |
typ. 13 mA (if the switch chain is inactive) | |
Protective circuit | Serial protection against polarity reversal |
Suppressor diode | |
Supply | |
Designation | 24V/GND |
Inrush current | typ. 3.1 A (Δt < 1.2 ms) |
Filter time | 1 ms (in the event of voltage dips) |
Power consumption at UD | typ. 0.1 W (IO-Link active, normal operation) |
typ. 0.85 W (IO-Link inactive) | |
Protective circuit | Serial protection against polarity reversal |
Suppressor diode |
Digital: Diagnostic input (DGN) | |
Description of the input | Potential 24 V/GND or US |
Number of inputs | 1 |
Input voltage range | 0 V DC ... 30 V DC |
Protective circuit | Suppressor diode |
Current consumption | typ. 30 mA |
IO-Link | |
Designation | IO-Link |
Description of the input | IO-Link switching and communication cable |
Number of inputs | 1 |
Connection method | Push-in connection |
Connection technology | 3-conductor |
Number of ports | 1 |
Port type | Class A |
Connection method | Push-in connection |
Stripping length | 10 mm |
Status display | 2 x LED (green, yellow) |
Operating voltage display | 1 x LED (green, yellow, red) |
Width | 12.5 mm |
Height | 108 mm |
Depth | 114.5 mm |
Color (Housing) | gray (RAL 7042) |
Housing material | PA |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -25 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Maximum altitude | ≤ 2000 m |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g |
Vibration (operation) | 10 Hz ... 150 Hz, 5g |
CE | |
Certificate | CE-compliant |
Mounting type | DIN rail mounting |
Mounting position | vertical or horizontal |
Item number | 1106407 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA61Z |
Product key | DNA61Z |
GTIN | 4063151003012 |
Weight per piece (including packing) | 93,824 g |
Weight per piece (excluding packing) | 70,689 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242608 |
ETIM
ETIM 9.0 | EC001604 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 391c82cd-fa85-4faa-99bb-0595151116f3 |
Compatible products
-
PSR-CT-C-SEN-1-8 - Safety switch sensor 2702972
-
PSR-CT-M-SEN-1-8 - Safety switch sensor 2702975
-
PSR-CT-F-SEN-1-8 - Safety switch sensor 2702976
-
PSR-CT-C-ACT - Safety switch actuator 2702973
-
IOL MA8 EIP DI8 - Communication module 1072839
-
IOL MA8 PN DI8 - Communication module 1072838
-
AXL F IOL8 2H - Communication module 1027843
-
CRIMPFOX 6 - Crimping pliers 1212034
Your advantages
LED displays for current connection, IO-Link communication establishment, and connected sensors
Protection class IP20 for installation in control cabinets
Low housing width of just 12.5 mm
Tool-free and time-saving installation thanks to Push-in technology
Compatible with products of the PSRswitch range with integrated diagnostics channel
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem