EM-CAN-GATEWAY-IFS
-
Data interface
2901504
Gateway for the connection of up to 32 Interface system devices to a higher-level controller via CANopen®. The Interface system devices are connected to the gateway via DIN rail connectors. The DIN rail connectors are provided.
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Gateways/Proxies |
| Operating mode | 100% operating factor |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Digital | |
| Number | 8 |
| Rated actuating voltage UC | 24 V DC ±20 % |
| Rated actuating current IC | 3 mA |
| Protective circuit | Reverse polarity protection |
| Surge protection | |
| Digital: Switching outputs | |
| Number | 4 |
| Residual voltage | 1 V |
| Maximum switching voltage | 23 V DC (UB - Uresid. of the output) |
| Max. switching current | 500 mA |
| Protective circuit | Parallel protection against polarity reversal, pay attention to the fuse (Fusing with max. 8 A F-fuse) |
| Supply | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Input | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Output | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Programming connection | |
| Connection method | S-PORT (socket) |
| Number of connections | 1 |
| Number of positions | 12 |
| INTERFACE system | |
| Connection method | DIN rail bus connector |
| Number of connections | 1 |
| Number of positions | 5 |
| CANopen® | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Number of connections | 1 |
| Number of positions | 4 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Data: Network interface | |
| Communication protocol | CANopen® |
| Connection method | Screw connection |
| Number of connections | 1 |
| Number of positions | 4 |
| Transmission speed range | 10 kbps ... 1 Mbps |
| Data: Service interface | |
| Communication protocol | Interface-System |
| Connection method | S-PORT (socket) |
| Number of connections | 1 |
| Number of positions | 12 |
| Data: Device bus | |
| Communication protocol | Interface-System |
| Connection method | DIN rail bus connector |
| Number of connections | 1 |
| Number of positions | 5 |
| Transmission speed | 76.8 kbps |
| Width | 22.5 mm |
| Height | 107.8 mm |
| Depth | 113.8 mm |
| Color | gray (RAL 7042) |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 50 °C |
| Ambient temperature (storage/transport) | -35 °C ... 80 °C |
| Standards/regulations | EN 61000-6-2 |
| EN 61000-6-4 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2901504 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK7722 |
| Product key | DK7722 |
| GTIN | 4046356607100 |
| Weight per piece (including packing) | 155,05 g |
| Weight per piece (excluding packing) | 99,99 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(a)-I, 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 1fc3a01b-fd0b-4fd1-822e-746b2dc6d7d7 |
Compatible products
-
IFS-CONFSTICK-L - Memory block 2901103
-
IFS-CONFSTICK - Memory block 2986122
-
IFS-BT-PROG-ADAPTER - Adapter 2905872
-
ME 22,5 TBUS 1,5/ 5-ST-3,81 GY - DIN rail bus connector 2201937
-
US-EMLP (15X5) - Plastic label 0828790
-
UC-EMLP (15X5) - Plastic label 0819301
-
EM-D-8/4-24DC-IFS - Extension module 2904473
-
MC 1,5/ 5-ST-3,81 - PCB connector 1803604
-
IMC 1,5/ 5-ST-3,81 - PCB connector 1857919
-
IMC 1,5/ 5-ST-3,81SET IL IFS 2M - Plug 1784729
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem