SACC-PO12MSX-8CT-CL SH
-
Data connector
1021783
Data connector, Ethernet CAT6A (10 Gbps), PROFINET CAT6A (10 Gbps), 8-position, shielded, Plug straight M12 Push-pull external locking, coding: X, Crimp connection, knurl material: PA 6.6, external cable diameter 6.5 mm ... 10 mm, without crimp contacts
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Plug and Produce: convenient and secure connection, thanks to the manufacturer-independent locking system
Extremely compact, thanks to the small wiring space and high contact density
Clear feedback: the connector springs back when not snapped into place correctly
Safely shielded: reliable shield connection even under extreme mechanical strain
Robust connection: suitable for railway applications with high shock and vibration loads