SACC-M12MRD-4Q SH
-
Data connector
1553624
Data connector, Ethernet CAT5 (100 Mbps), 4-position, shielded, Plug angled M12, coding: D, Insulation displacement connection, knurl material: Brass, nickel-plated, external cable diameter 4 mm ... 8 mm
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Assembly note | The connector pin assignment can be rotated 45° to the cable outlet |
| Product type | Circular connector (cable-side) |
| Application | Data |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | D |
| Cable outlet | angled |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 41 mm |
| Height | 19 mm |
| Length | 50 mm |
| External dimensions | |
| Outside diameter | 4 mm ... 8 mm |
| Flammability rating according to UL 94 | V0 |
| Seal material | Neoprene |
| Material of grip body | Zinc die-cast, nickel-plated |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | PA 6 |
| Material for screw connection | Brass, nickel-plated |
| Conductor connection | |
| Connection method | Insulation displacement connection |
| Connection cross section | 0.14 mm² ... 0.34 mm² |
| Connection cross section AWG | 26 ... 22 |
| Tightening torque | 0.4 Nm (M12 knurl) |
| 0.8 Nm (Connector with coupling sleeve) | |
| 3 Nm (Pressure nut with coupling sleeve) | |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 (Plug) = OGWH (TD+) |
| 3 (Plug) = OG (TD-) | |
| 2 (Plug) = GNWH (RD+) | |
| 4 (Plug) = GN (RD-) | |
| Contact resistance | ≤ 5 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 1.75 A |
| Transmission speed | 100 Mbps |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Connection 1 | |
| Head design | Plug |
| Head cable outlet | angled |
| Head thread type | M12 |
| Coding | D |
| Signal type/category | Ethernet CAT5 (based on IEC 11801), 100 Mbps |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C |
| M12 | |
| Standard designation | M12 connector |
| Standards/specifications | according to IEC 61076-2-101 |
| Item number | 1553624 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF2CDI |
| Product key | AF2CDI |
| GTIN | 4046356158794 |
| Weight per piece (including packing) | 38,4 g |
| Weight per piece (excluding packing) | 38,4 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440116 |
| ECLASS-15.0 | 27440116 |
ETIM
| ETIM 10.0 | EC002635 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0,532 kg CO2e |
Compatible products
-
-
VS-OE-OE-93E/... - Data cable 1417320
-
ALU-SB - Shielding foil 1404531
-
TSD 04 SAC - Torque screwdriver 1208429
-
SACC BIT M12-D20 - Tool 1208445
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
TSD 08 SAC - Torque screwdriver 1212597
-
WIREFOX-D 40 - Stripping tool 1212161
-
MICROFOX-SB - Diagonal cutter 1212489
-
VS-CABLE-STRIP-VARIO - Stripping tool 1657407
Your advantages
Safe use in the field, thanks to a high degree of protection
Insulation displacement connection: innovative and time-saving assembly without stripping the single wire
Reliable signal transmission – 360° shielding in environments with electromagnetic interference
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem