VS-OE-OE-94F/...
-
Data cable
1417359
By the meter, Data cable, Ethernet CAT6A (10 Gbps), shielded, PUR halogen-free, water blue RAL 5021, 8-wire (4x2xAWG26/7; S/FTP), color single wire: white/blue-blue, white/orange-orange, white/green-green, white/brown-brown, cable length: Free entry (0.5 ... 400 m)
Product details
Product type | Data cable by the meter |
Application | Standard |
Sensor type | Ethernet |
Number of positions | 8 |
Transmission medium | Copper |
Transmission speed | 10 Gbps |
Signal type/category | Ethernet CAT6A, 10 Gbps |
Cable length | Free entry (0.5 ... 400 m) |
Ethernet 10 Gbit [94F] | |
Dimensional drawing |
|
UL AWM Style | 21238 (80 °C / 600 V) |
Number of positions | 8 |
Shielded | yes |
Cable type | Ethernet 10 Gbit [94F] |
Conductor structure | 4x2xAWG26/7; S/FTP |
AWG signal line | 26 |
Conductor cross section | 4x 2x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.05 mm |
External cable diameter | 6.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foamed PE |
Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
Twisted pairs | 2 cores to the pair |
Overall twist | 4 pairs for core |
Optical shield covering | 70 % |
Insulation resistance | ≥ 500 MΩ*km |
Loop resistance | ≤ 290.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Nominal voltage, cable | ≤ 100 V |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Smallest bending radius, fixed installation | 26 mm |
Smallest bending radius, movable installation | 51 mm |
Halogen-free | according to IEC 60754-1 |
Flame resistance | according to IEC 60332-1-2 |
in accordance with UN ECE-R 118.03 | |
according to CSA C 22.2 No. 210-FT1 | |
Resistance to oil | in accordance with DIN EN 60811-404 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-20 °C ... 80 °C (Cable, flexible installation) |
Item number | 1417359 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AF1LEA |
Product key | AF1LEA |
Customs tariff number | 85444995 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27061801 |
ECLASS-15.0 | 27061801 |
ETIM
ETIM 9.0 | EC003249 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem