VS-94E/...
-
Data cable
1416460
By the meter, Data cable, Ethernet CAT7 (10 Gbps), shielded, FRNC halogen-free, water blue RAL 5021, 8-wire (4x2xAWG23/1, S/FTP), color single wire: white-blue, white-orange, white-green, white-brown
Product details
| Application | Standard |
| Sensor type | Ethernet |
| Number of positions | 8 |
| Shielded | yes |
| Nominal voltage UN | 30 V AC |
| 30 V DC | |
| Transmission medium | Copper |
| Transmission speed | 10 Gbps |
| Signal type/category | Ethernet CAT7, 10 Gbps |
| Ethernet [94E] | |
| Dimensional drawing |
|
| Cable weight | 55 kg/km |
| Copper weight | 32.8 kg/km |
| UL AWM Style | 10797 (80°C/30 V) |
| Number of positions | 8 |
| Shielded | yes |
| Cable type | Ethernet [94E] |
| Conductor structure | 4x2xAWG23/1, S/FTP |
| Signal runtime | 5.7 ns/m |
| Signal speed | 0.6 c |
| Conductor structure signal line | 1x |
| AWG signal line | 23 |
| Conductor cross-section | 4x 2x 0.3 mm² |
| Wire diameter incl. insulation | 1.45 mm ±0.05 mm |
| External cable diameter | 8.00 mm ±0.3 mm |
| Outer sheath, material | FRNC |
| External sheath, color | water blue RAL 5021 |
| Conductor material | Bare Cu wire |
| Material wire insulation | Foamed PE |
| Single wire, color | white-blue, white-orange, white-green, white-brown |
| Twisted pairs | 2 cores to the pair |
| Type of pair shielding | Aluminum-lined polyester foil |
| Overall twist | 4 pairs, twisted |
| Optical shield covering | 65 % |
| Max. conductor resistance | < 75 Ω/km |
| Insulation resistance | > 5 GΩ*km |
| Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
| Cable capacity | < 56 nF/km |
| Cable impedance | < 5 mΩ (with 1 MHz) |
| < 5 mΩ (at 10 MHz) | |
| < 30 mΩ (at 30 MHz) | |
| < 100 mΩ (at 100 MHz) | |
| Nominal voltage, cable | 30 V AC |
| Test voltage Core/Core | 2500 V DC |
| Smallest bending radius, fixed installation | 30 mm |
| Smallest bending radius, movable installation | 60 mm |
| Tensile strength | 80 N |
| Halogen-free | According to IEC 60754-2 |
| Flame resistance | according to IEC 60332-3-24 (Cat. C ) |
| Concentration of fumes | in accordance with IEC 61034 |
| Resistance to oil | according to IEC 60811-2-1 |
| Ambient temperature (operation) | -20 °C ... 80 °C (cable, fixed installation) |
| Ambient temperature (installation) | 0 °C ... 50 °C |
| Item number | 1416460 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF1LEA |
| Product key | AF1LEA |
| Customs tariff number | 85444210 |
| Country of origin | HU |
ECLASS
| ECLASS-13.0 | 27061801 |
| ECLASS-15.0 | 27061801 |
ETIM
| ETIM 9.0 | EC003249 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem