SPE-T1-CIM-SF/10,0-99B/CIM-SF
-
Data cable preassembled
1640272
Product details
Product type | Data cable preassembled |
Connection 1 | |
Type | SPE Plug, straight, 2-position |
Number of positions | 2 |
Signal type/category | Single Pair Ethernet, 1 Gbps (in accordance with IEEE 802.3 bp) |
Insertion/withdrawal cycles | > 750 |
Insulation resistance | > 500 MΩ |
Material Housing | Metal |
Material Contact | CuSn |
Contact surface material | Au |
Color (Housing) | nickel color |
Flammability rating according to UL 94 | V0 |
Degree of protection | IP20 |
IP20 | |
Ambient temperature (operation) | -40 °C ... 85 °C |
Connection 2 | |
Type | SPE Plug, straight, 2-position |
Number of positions | 2 |
Signal type/category | Single Pair Ethernet, 1 Gbps (in accordance with IEEE 802.3 bp) |
Insertion/withdrawal cycles | > 750 |
Insulation resistance | > 500 MΩ |
Material Housing | Metal |
Material Contact | CuSn |
Contact surface material | Au |
Color (Housing) | nickel color |
Flammability rating according to UL 94 | V0 |
Degree of protection | IP20 |
IP20 | |
Ambient temperature (operation) | -40 °C ... 85 °C |
Cable length | 10.00 m |
Single Pair Ethernet PUR flexible, green [99B] | |
Dimensional drawing |
|
UL AWM Style | 20233 (80°C/300 V) |
Number of positions | 2 |
Shielded | yes |
Cable type | Single Pair Ethernet PUR flexible, green [99B] |
Conductor structure | 1 x 2 x AWG 22/7, S/FTP |
AWG signal line | 22 |
Conductor cross section | 2x 0.34 mm² |
Wire diameter incl. insulation | 1.6 mm |
External cable diameter | 5.50 mm ±0.1 mm |
Outer sheath, material | PUR |
External sheath, color | green |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foamed PE |
Single wire, color | white, blue |
Twisted pairs | 2 cores to the pair |
Overall twist | 1 pair with fillers twisted horizontally |
Optical shield covering | 90 % |
Insulation resistance | ≥ 5 GΩ*km |
Loop resistance | ≤ 120.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Nominal voltage, cable | ≤ 100 V |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Smallest bending radius, fixed installation | 22 mm |
Smallest bending radius, movable installation | 44 mm |
Halogen-free | according to IEC 60754-1 |
Flame resistance | according to IEC 60332-1-2 |
UL 1581, Sec. 1061 (Cable Flame) | |
according to CSA FT1 | |
Resistance to oil | in accordance with DIN EN 60811-404 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) | |
-25 °C ... 80 °C (for installation) |
Ambient conditions | |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (assembly) | 0 °C ... 50 °C |
Item number | 1640272 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNBCB |
Product key | ABNBCB |
GTIN | 4067923166509 |
Weight per piece (including packing) | 4.035 g |
Weight per piece (excluding packing) | 4.030 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Perfluorobutane sulfonic acid (PFBS) and its salts (CAS: n/a) |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem