The SUBCON-PLUS fast connectors with M12 connection ensure error-free installation of bus systems, thanks to the use of fully-tested components such as cables and connectors. The innovative housing concept is lightweight yet offers optimum mechanical protection against environmental influences. This means that the fast connection plugs are ideal, even in applications subject to vibration. The unique SPEEDCON fast locking system on the M12 connections offers reliable connection with just half a turn.
SUBCON-PLUS-PROFIB/90/PG/M12
-
D-SUB bus connector
2902317
D-SUB plug, 9-pos., pin, with PG-D-SUB socket, assignment: 3, 5, 6, 8; two M12 cable glands (B-coded) 90° cable entry. Bus system: PROFIBUS DP up to 12 Mbps. Termination resistor via separate M12 terminator.
Product details
Compatible products
Your advantages
Easy startup, plug and play
Error-free installation, particularly in standard machine production
Quick connection thanks to M12-SPEEDCON fast locking system
Low weight
PROFIBUS
Termination using M12 termination resistor
Version with programming connection
Adapter between IP20 and IP67 environments
Through-contacted shielding from M12 to D-SUB