PPS CLASSIC I/M
-
Cutting tool
1206256
Profile cutter, for cutting to length and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15, and for cutting to length the NS 15 and NLS‑CU 3/10 neutral busbar, can accommodate 2 stamping bits, bits easily exchangeable, delivered without stamping bits, with inch/millimeter measuring rail
Product details
| Product type | Profile cutters |
| Application | DIN rail and 2 hole punches for NS 15 / NS 32 / NS 35/7,5 / NS 35/15, and NLS-CU 3/10 |
| Product property | Imperial/metric measuring rail 1 m with end stop |
| Can be equipped with 2 punching machines (optional) | |
| Very robust design | |
| Burr-free and chip-free cutting | |
| Optimized leverage | |
| For table mounting (screw holes present) |
| Width | 250 mm |
| Height | 230 mm |
| Length | 100 mm |
| Length of the measuring bar | 1000 mm |
| Length of the hand lever | 860 mm |
| Max. material thickness | 1.5 mm |
| Color | multicolored (RAL -) |
| Material | Steel |
| Item number | 1206256 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BH3115 |
| Product key | BH3115 |
| GTIN | 4017918166557 |
| Weight per piece (including packing) | 21.000 g |
| Weight per piece (excluding packing) | 20.814 g |
| Customs tariff number | 82034000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 21043714 |
| ECLASS-15.0 | 21043714 |
ETIM
| ETIM 10.0 | EC002212 |
UNSPSC
| UNSPSC 21.0 | 27111500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PPS-ST (4,5X12)L - Stamping bit 1203534
-
PPS-ST (5,5X12)L - Stamping bit 1202603
-
PPS-ST (6,5X15)L - Stamping bit 1202593
-
PPS-ST (3,5X12)Q - Stamping bit 1203550
-
PPS-ST (4,5X12)Q - Stamping bit 1203547
-
PPS-ST (5,5X12)Q - Stamping bit 1203411
-
PPS-ST (6,5X15)Q - Stamping bit 1203408
-
PPS-ST (3,8) - Stamping bit 1204892
-
PPS-ST (4,3) - Stamping bit 1202616
-
PPS-ST (5,3) - Stamping bit 1202629
-
PPS-ST (6,4) - Stamping bit 1202632
-
PPS-ST (7,0) - Stamping bit 1204889
-
PPS-ST (8,4) - Stamping bit 1202726
-
PPS TABLE - Workbench 1206285
-
PPS BOLT SET M12 - Accessories for tools 1206191
-
PPS-ST (3,5X12)L - Stamping bit 1203563
-
PPS-ST (4,5X12)L - Stamping bit 1203534
-
PPS-ST (5,5X12)L - Stamping bit 1202603
-
PPS-ST (6,5X15)L - Stamping bit 1202593
-
PPS-ST (3,5X12)Q - Stamping bit 1203550
-
PPS-ST (4,5X12)Q - Stamping bit 1203547
-
PPS-ST (5,5X12)Q - Stamping bit 1203411
-
PPS-ST (6,5X15)Q - Stamping bit 1203408
-
PPS-ST (3,8) - Stamping bit 1204892
-
PPS-ST (4,3) - Stamping bit 1202616
-
PPS-ST (5,3) - Stamping bit 1202629
-
PPS-ST (6,4) - Stamping bit 1202632
-
PPS-ST (7,0) - Stamping bit 1204889
-
PPS-ST (8,4) - Stamping bit 1202726
-
PPS END STOP - Accessories for tools 1206311
-
PPS SPRING SET - Accessories for tools 1206379
-
PPS SHEAR PLATE - Accessories for tools 1206308
-
PPS PROFILE PLATE - Accessories for tools 1206298
-
PPS LEVER - Accessories for tools 1206337
-
PPS RAIL GUIDE - Accessories for tools 1206324
-
PPS BOLT SET M12 - Accessories for tools 1206191
-
PPS CLAMPING LEVER - Accessories for tools 1206340
-
PPS SCALE INCH/METRIC - Accessories for tools 1206405
-
PPS HANDLE - Accessories for tools 1206188
Your advantages
Burr-free and chip-free cutting to length
Cutting with minimal effort and less strain on joints thanks to optimum leverage
Quick and convenient setting of the cutting length by means of a stop
Precise and uniform cuts
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem