MCR-SL-S-1/5-I-DCI-230
-
Current measuring transducer
2814825
MCR current measuring transducer, for sinusoidal alternating currents 0...1 A AC/0...5 A AC, supply voltage 85...230 V AC/DC, output signal 0(4)...20 mA
Product details
Product type | Current measuring transducer |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Test voltage output/power supply | 4 kV (50 Hz, 1 min.) |
Test voltage input/output | 4 kV (50 Hz, 1 min.) |
Test voltage input/power supply | 4 kV (50 Hz, 1 min.) |
Step response (10-90%) | < 300 ms |
Maximum transmission error | 0.5 % |
Transmission error, typical | 0.5 % (Class 0.5) |
Supply | |
Supply voltage range | 85 V AC/DC ... 230 V AC/DC |
Measurement | |
Description of the input | Current measuring input 1 A |
Input current range | 0 A AC ... 1 A |
Overload capacity | 1.2 x IN (continuous) |
Surge strength | 20 x IN |
Nominal frequency fN | 50 Hz |
60 Hz | |
Curve type | Sine |
Measurement | |
Description of the input | Current measuring input 5 A |
Input current range | 0 A AC ... 5 A |
Impulse form | Sine |
Overload capacity | 1.2 x IN (continuous) |
Surge strength | 20 x IN |
Nominal frequency fN | 50 Hz |
60 Hz | |
Frequency measuring range | 50 Hz ... 60 Hz |
Connection method | Screw connection |
Signal: Current | |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Max. current output signal | approx. 30 mA |
Load/output load current output | < 750 Ω |
Connection method | Pluggable screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Dimensional drawing |
|
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green (RAL 6021) |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection (Housing) | IP40 (Housing) |
Degree of protection (Connections) | IP20 (Connection terminal blocks) |
Ambient temperature (operation) | -10 °C ... 55 °C |
Electromagnetic compatibility | Conformance with EMC directive |
Mounting position | any |
Item number | 2814825 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | CMMA23 |
Catalog page | Page 290 (IF-2005) |
GTIN | 4017918188061 |
Weight per piece (including packing) | 178,3 g |
Weight per piece (excluding packing) | 178,3 g |
Country of origin | CH |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem