CRIMPFOX VARIO 16S
-
Crimping pliers
1108767
Crimping pliers, contact connection type: Insulated and uninsulated ferrules, standards/specifications: DIN 46228-1, DIN 46228-4, min. cross section: 6 mm2, max. cross section: 16 mm2, compression: Square crimp, weight 582 g, black/green
Product details
Your advantages
Lateral conductor entry
Proven high-quality technology
Unlockable pressure lock
“The original”
Suitable for TWIN sleeves