RC-20KS0,75-2,50 - Crimp contact
1241635

Crimp contact, Socket, turned, contact diameter: 2 mm, crimp range: 0.75 mm2 ... 2.5 mm2, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring