RC-10KS0,75-1,00 - Crimp contact
1241572

Crimp contact, Socket, turned, contact diameter: 1 mm, crimp range: 0.75 mm2 ... 1 mm2, Contact release tool not necessary for the 12- and 17-pos. crimp versions of the M23-PRO series, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring