DS-ST 2,5/P
-
Cover segment
3041011
Cover segment, depth: 36.5 mm, width: 1 mm, height: 81 mm, color: gray
Product details
Product type | End cover |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Color | gray (RAL 7042) |
Material | PA |
Flammability rating according to UL 94 | V0 |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Width | 1 mm |
End cover width | 1 mm |
Height | 81 mm |
Depth | 36.5 mm |
Min. material thickness | 1 mm |
General | A cover segment should be used if terminal blocks with a higher number of terminal points cannot be covered by the contour of another terminal block. |
Item number | 3041011 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE2Z1X |
Product key | BE2Z1X |
Catalog page | Page 377 (C-3-2013) |
GTIN | 4017918877101 |
Weight per piece (including packing) | 0,88 g |
Weight per piece (excluding packing) | 0,961 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27250301 |
ETIM
ETIM 9.0 | EC000886 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem