PSR-SCP- 24DC/ETP/1X1
-
Coupling relay
2986711
Coupling relay for SIL 3 low demand applications, couples digital output signals to the periphery, 1 enabling current path, module for F&G applications, test pulse filter, plug-in screw connection, 17.5 mm width
Product details
Product type | Coupling relay |
Application | Safe switch on |
Low demand | |
Control | 1-channel |
Mechanical service life | approx. 107 cycles |
Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Overvoltage category | III |
Degree of pollution | 2 |
Maximum power dissipation for nominal condition | 1.8 W |
Nominal operating mode | 100% operating factor |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 250 V AC |
Rated surge voltage/insulation | 6 kV/safe isolation (through protective impedance) |
General | |
Nominal input voltage UN | 24 V DC |
Input voltage range | 20.4 V DC ... 26.4 V DC |
Input voltage range in reference to UN | 0.85 ... 1.1 |
Typical input current at UN | 75 mA |
Inrush current | 200 mA |
Typical response time | 30 ms |
Recovery time | 1 s |
Operating voltage display | Green LED (POWER) |
Contact switching type | 1 enabling current path |
Contact material | AgNi, gold-flashed |
Maximum switching voltage | 250 V AC (125 V DC) |
Minimum switching voltage | 15 V AC/DC |
Limiting continuous current | 5 A (N/O contact, pay attention to the derating) |
Maximum inrush current | 5 A |
Inrush current, minimum | 100 mA |
Sq. Total current | 25 A2 (ITH2 = I12 + ... + IN2) |
Switching capacity min. | 1.5 W |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Screw connection |
Conductor cross section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Width | 17.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | yellow |
Housing material | PA |
Safety data: IEC 61508 - Low demand | |
Safety Integrity Level (SIL) | 3 |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -20 °C ... 55 °C |
Ambient temperature (storage/transport) | -40 °C ... 65 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | ≤ 85 % (Condensation and icing are not permitted based on the average annual temperature) |
≤ 85 % (On an individual basis, condensation and icing are not permitted) | |
Shock | 15g |
Vibration (operation) | 10 Hz ... 150 Hz, 2g |
Conformity/Approvals | |
UL, USA / Canada | UL applied for |
Functional Safety (SIL) | SIL 3 acc. to IEC 61508 |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | optional (Observe derating) |
Item number | 2986711 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA161 |
Product key | DNA161 |
Catalog page | Page 95 (C-8-2013) |
GTIN | 4046356540797 |
Weight per piece (including packing) | 187,2 g |
Weight per piece (excluding packing) | 187 g |
Customs tariff number | 85364900 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39122205 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Your advantages
1 enabling current path
Couples digital output signals from failsafe controllers to I/O devices (valves, etc.) for electrical isolation and power adaptation
Narrow 17.5 mm housing
Up to SIL 3 in accordance with IEC 61508
Long service life thanks to filtering of controller test pulses
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem