Set of 60 coupling relays The safe coupling relay couples digital output signals from failsafe controllers to I/O devices and is used for power adaptation and electrical isolation. The safe coupling relay can be used in low-demand applications. The safe coupling relay safely interrupts circuits.
PSR-PE20-1NO-24DC-SC-SET60
-
Coupling relay
1272930
Set of 60 coupling relays for SIL 3 low-demand applications, couples digital output signals to the I/O, 1 undelayed enabling current path, safe state off applications, test pulse filter, plug-in screw terminal block
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Coupling relay |
Product family | PSRclassic |
Application | Safe switch off |
Low demand | |
Control | 1-channel |
Mechanical service life | 10x 106 cycles |
Relay type | Electromechanical relay in accordance with IEC/EN 61810 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Times | |
Typ. starting time with Us | < 70 ms (when controlled via A3 at US) |
Typical release time | < 50 ms (on demand via A3 at Us) |
Recovery time | 500 ms |
Maximum power dissipation for nominal condition | 2.36 W (UB = 26.4 V, US = 24 V, IS = 40 mA, IL² = 16 A, Rcontact = 0.075 Ω) |
Nominal operating mode | 100% operating factor |
Rated insulation voltage | 250 V AC |
Rated surge voltage/insulation | Safe isolation, reinforced insulation 6.4 kV between 250 V load current paths and 24 V logic paths |
Basic insulation 4 kV between all current paths and housing | |
Supply | |
Designation | 3/4 |
Rated control circuit supply voltage US | 21.6 V DC ... 26.4 V DC |
Rated control circuit supply voltage US | 24 V DC -10 % ... +10 % |
Rated control supply current IS | 40 mA |
Power consumption at US | 960 mW |
Inrush current | typ. 100 mA (Δt = 10 ms at Us) |
Filter time | 1 ms (in the event of voltage dips at Us) |
Protective circuit | Serial protection against polarity reversal; Suppressor diode, 38.6 V/600 W (connections 3/4) |
Relay: Enabling current path (5/6) | |
Output description | 3 N/O contacts in series, without delay, floating |
Number of outputs | 1 (safety-related) |
Contact switching type | 1 enabling current path |
Contact material | AgSnO2, gold-plated |
Switching voltage | min. 12 V DC |
max. 250 V AC/DC (Observe the load curve) | |
Switching capacity | min. 120 mW |
Inrush current | min. 10 mA |
max. 4 A | |
Limiting continuous current | 4 A (Low demand) |
Sq. Total current | 16 A2 (Low-demand, observe derating) |
Switching frequency | 1 Hz |
Mechanical service life | 10x 106 cycles |
Output fuse | 4 A gL/gG (for low-demand applications) |
Conductor connection | |
Connection method | Screw connection |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Tightening torque | 0.6 Nm |
Status display | 1 x LED (green) |
Width | 12.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color (Housing) | traffic grey B (RAL 7043) |
Housing material | PA |
Safety data: IEC 61508 - Low-demand for 1-channel wiring (1oo3 structure without diagnostics) | |
Safety Integrity Level (SIL) | 3 |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -40 °C ... 70 °C (observe derating) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g |
Vibration (operation) | 10 Hz ... 150 Hz, 2g |
CE | |
Identification | CE-compliant |
Mounting type | DIN rail mounting |
Assembly note | See derating curve |
Mounting position | vertical or horizontal |
Item number | 1272930 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA161 |
Product key | DNA161 |
GTIN | 4063151463991 |
Weight per piece (including packing) | 6.202 g |
Weight per piece (excluding packing) | 5,593 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371819 |
ETIM
ETIM 9.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | f8028487-9618-4303-80b1-9d6d37cebd60 |
Compatible products
Your advantages
Up to SIL 3 in accordance with IEC 61508, IEC 61511, and IEC 50156
Low housing width of just 12.5 mm
Long service life thanks to filtering of controller test pulses
1 enabling current path
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem