Le contenu que vous consultez est sur mesure pour Belgique. Consulter le contenu de États-Unis | Sélectionner un autre pays

ST-5EP1N8A9K04S - Coupler connector
1618701

Coupler connector, straight, for standard and SPEEDCON interlock, M17, number of positions: 5+PE, contact connection type: Pin, shielded: yes, degree of protection: IP67, cable diameter range: 9 mm ... 11.2 mm, number of positions: 6, connection method: Crimp connection, series: ST

Product details









Compatible products



Your advantages

Reduced size: ideal for compact devices
Consistent EMC protection for reliable connection solutions in the industrial environment
Crimping connection: vibration- and temperature-resistant assembly
Flexible use: reliably connect various cable diameters