RF-16P2N8A9VDU - Coupler connector
1613987

Coupler connector, straight, Screw locking mechanism, M23, number of positions: 16, contact connection type: Pin, shielded: yes, cable diameter range: 5 mm ... 13.2 mm, number of positions: 16, connection method: Crimp connection, series: RF

Product details







Compatible products