MCR-DAC 8-I- 4-BUS
-
Converter
2808226
MCR 8-bit digital/analog converters, with flat-ribbon cable connection and COMBICON connector, pitch 5.08 mm, output signal 4..20 mA
Product details
Protective circuit | Protection against polarity reversal, suppressor diode |
Maximum transmission error | ±1 LSB, for 25 °C |
Supply | |
Nominal supply voltage | 24 V DC ±10 % |
Supply voltage range | 22 V DC ... 26 V DC |
Max. current consumption | 20 mA |
Signal D/A converter | |
Input signal digital | 8 bit (1 leading sign) |
Input voltage range | 24 V DC ... 30 V DC |
Signal level "1" signal | ≥ 15 V DC |
Signal level "0" signal | ≤ 2 V DC |
Max. current input signal | ≤ 1 mA |
Input resistance of voltage input | ≥ 5.7 kΩ |
Protective circuit | Surge protection; Suppressor diode, 36 V / 1500 W |
Signal | |
Output current | 5 mA |
Signal: Current output | |
Current output signal | 4 mA ... 20 mA |
Load/output load current output | ≤ 500 Ω |
Resolution, outputs (current) | 63 µA |
D/A conversion time | ≤ 50 µs |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Dimensional drawing |
|
Width | 25 mm |
Height | 79 mm |
Depth | 93 mm |
Color | green (RAL 6021) |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Ambient temperature (operation) | 0 °C ... 55 °C |
CE | |
Certificate | CE-compliant |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2808226 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK1XXX |
Product key | DK1XXX |
GTIN | 4017918075576 |
Weight per piece (including packing) | 152,9 g |
Weight per piece (excluding packing) | 135 g |
Customs tariff number | 85389091 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem