VDE Zeichengenehmigung
Approval ID: 334664-TL3-1| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 20 A | 0.5 - 2.5 | ||
UL Listed
Approval ID: E221474-20240312| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 16 A | - 16 | - 16 | |
cUL Listed
Approval ID: E221474-20240312| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 16 A | - 16 | ||