HC-M-RJ45-AD-PC-M
-
Contact insert module
1419885
Contact insert module, adapter for patch cables, the matching patch cables can be found in the accessories list
Product details
General | Use the patch cable from the accessories list. |
General | Connectors may be operated only when there is no load/voltage. |
Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
IMPORTANT: Patch cables with a protector over the locking mechanism must be pretreated for use in this module. The protector over the locking mechanism must be extensively removed using a diagonal cutter so that the patch cable can be inserted without a collision with the neighboring module. |
Product type | Modular contact insert |
Series | HC-M-RJ45 |
Application | Data |
Sensor type | Ethernet |
Number of positions | 8 |
Connection profile | RJ45 |
Contact numbering | 1 - 8 |
Number of module slots | 1 |
Type | RJ45 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Width | 34.2 mm |
Height | 50.7 mm |
Length | 14.6 mm |
Mechanical characteristics | |
Minimum housing height | 72 mm |
Rated voltage (III/3) | 48 V |
Rated surge voltage | 0.8 kV |
Rated current | 1 A |
Transmission characteristics (category) | CAT6 |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact carrier material | PC |
Standards/regulations | PC |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Testing | |
Standards/regulations | PC: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
Item number | 1419885 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7ACE |
Product key | AF7ACE |
Catalog page | Page 591 (C-2-2019) |
GTIN | 4055626253237 |
Weight per piece (including packing) | 12,9 g |
Weight per piece (excluding packing) | 12,2 g |
Customs tariff number | 85389099 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440218 |
ETIM
ETIM 9.0 | EC000438 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0,071 kg CO2e |
Compatible products
-
HC-CBU-MOD - Coding element 1636130
-
HC-CST-MOD - Coding element 1636127
-
FL CAT5 PATCH 0,24 - Patch cable 2700301
-
FL CAT5 PATCH 0,3 - Patch cable 2832250
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 0,3 - Patch cable 2891181
-
FL CAT6 PATCH 0,5 - Patch cable 2891288
-
FL CAT6 PATCH 1,0 - Patch cable 2891385
-
FL CAT6 PATCH 1,5 - Patch cable 2891482
-
FL CAT6 PATCH 2,0 - Patch cable 2891589
-
FL CAT6 PATCH 3,0 - Patch cable 2891686
-
FL CAT6 PATCH 5,0 - Patch cable 2891783
-
FL CAT6 PATCH 7,5 - Patch cable 2891880
-
FL CAT6 PATCH 10 - Patch cable 2891877
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
NBC-R4AC1/0,3-94G/R4AC1-BU - Patch cable 1413158
-
NBC-R4AC1/0,5-94G/R4AC1-BU - Patch cable 1413159
-
NBC-R4AC1/1,0-94G/R4AC1-BU - Patch cable 1413160
-
NBC-R4AC1/2,0-94G/R4AC1-BU - Patch cable 1413161
-
NBC-R4AC1/3,0-94G/R4AC1-BU - Patch cable 1413162
-
NBC-R4AC1/5,0-94G/R4AC1-BU - Patch cable 1413163
-
NBC-R4AC1/10,0-94G/R4AC1-BU - Patch cable 1413164
-
NBC-R4AC1/15,0-94G/R4AC1-BU - Patch cable 1413165
-
NBC-R4AC1/20,0-94G/R4AC1-BU - Patch cable 1413166
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
-
HC-M-RJ45-08-GC-F/F - Contact insert module 1419886
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem