HC-M-04-MOD-BUC
-
Contact insert module
1585605
HEAVYCON contact insert module, socket, 4-pos. to 40 A, crimp connection
Product details
| Assembly note | For housing heights ≥ 52 mm. Plug-in connections may only be operated only when there is no load/voltage. |
| The module cannot be used simultaneously with the HC-B..-TMB-SD-IP65 and HC-B..-TMS-SD-IP65 protective covers. |
| Product type | Modular contact insert |
| Series | HC-M-04 |
| Application | Power |
| Number of positions | 4 |
| Connection profile | 4 |
| Contact numbering | 1 - 4 |
| Number of module slots | 1 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection technology | Crimp connection |
| Conductor connection | |
| Conductor cross-section | 1.5 mm² ... 6 mm² |
| Connection cross section AWG | 16 ... 10 |
| Stripping length of the individual wire | 9 mm (for 1.5 mm² ... 2.5 mm²) |
| 9.6 mm (4 ... 6 mm²) | |
| Dimensional drawing |
|
| Width | 34.2 mm |
| Height | 40.9 mm |
| Length | 14.6 mm |
| Mechanical characteristics | |
| Contact diameter | 4 mm |
| Rated voltage (III/3) | 830 V |
| Rated surge voltage | 8 kV |
| Rated current | 40 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1585605 |
| Packing unit | 2 pc |
| Minimum order quantity | 2 pc |
| Product key | AF7ACB |
| GTIN | 4046356290043 |
| Weight per piece (including packing) | 10,85 g |
| Weight per piece (excluding packing) | 10,4 g |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK4,0-ED-2,50BU AG - Crimp contact 1663284
-
CK4,0-ED-4,00BU AG - Crimp contact 1663297
-
CK4,0-ED-6,00BU AG - Crimp contact 1663307
-
CK4,0-ED-10,00BU AG - Crimp contact 1586183
-
CK4,0-ED-1,50F AG - Crimp contact 1274089
-
CK4,0-ED-2,50F AG - Crimp contact 1274088
-
CK4,0-ED-4,00F AG - Crimp contact 1274087
-
CK4,0-ED-6,00F AG - Crimp contact 1274086
-
CK4,0-ED-10,00F AG - Crimp contact 1274085
-
UNIFOX RT-CK 4.0 - Contact removal tool 1072064
-
CRIMPFOX-TC 4 - Crimping pliers 1212113
-
CRIMPFOX-TC 10 - Crimping pliers 1212114
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem