HC-M-04-MOD-BU
-
Contact insert module
1676789
HEAVYCON contact insert module, 4-pos., for HC-M-04-ST-KOAX... coaxial contacts
Product details
| General | For HEAVYCON housings type B6 to B48, HC-M-B…MF-... module carrier frame required, crimp contacts HC-M-04-KOAX... (crimp contacts not included in the scope of delivery) |
| Product type | Coaxial insert, modular |
| Series | HC-M-04-KOAX |
| Application | Signal |
| Number of positions | 4 |
| Connection profile | 4xKOAX |
| Contact numbering | 1 - 4 |
| Number of module slots | 1 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated voltage (III/3) | 50 V |
| Rated surge voltage | 3 kV |
| Rated current | 1.5 A |
| Contact resistance, phase conductor | ≤ 3 mΩ |
| Contact resistance, inner conductor | ≤ 10 mΩ |
| Insulation resistance | ≥ 10 GΩ |
| Connection technology | |
| Connection technology | Soldering and crimp connection |
| Dimensional drawing |
|
| Width | 34.2 mm |
| Height | 32.6 mm |
| Length | 14.6 mm |
| Mechanical characteristics | |
| Contact diameter | 4.8 mm |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Au |
| Contact carrier material | PC |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Assembly note | For housing heights ≥ 52 mm. Plug-in connections may only be operated only when there is no load/voltage. |
| For HC-M-04-ST-KOAX... contacts |
| Item number | 1676789 |
| Packing unit | 2 pc |
| Minimum order quantity | 2 pc |
| Product key | AF7ACB |
| GTIN | 4017918129385 |
| Weight per piece (including packing) | 8,75 g |
| Weight per piece (excluding packing) | 8,75 g |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-M-04-ST-KOAX-75 - Coaxial contact 1686245
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
-
CRIMPFOX-CX 4,52 - Crimping pliers 1212094
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem