HC-M-04-KT-F
-
Contact insert module
1417370
Contact insert module, number of positions: 4xKOAX, power contacts: 0, control contacts: 4, Socket, Soldering and crimp connection, 48 V, 2 A, 0.2 mm2 ... 0.8 mm2, application: Signal
Product details
| General | For HEAVYCON housings type B6 to B48, HC-M-B…MF-... module carrier frame required, crimp contacts HC-M-04-KOAX... (crimp contacts not included in the scope of delivery) |
| General | Connectors may be operated only when there is no load/voltage. |
| General | It is imperative that guide pins (HC-CST) and sockets (HC-CBU) are used to prevent tip collision due to misalignment. |
| General | The designations “female” and “male” are used differently for coaxial contacts than for single-position contacts. The correct accessories can be found in the e-shop. |
| Product type | Coaxial insert, modular |
| Series | HC-M-04-KOAX |
| Application | Signal |
| Number of positions | 4 |
| Connection profile | 4xKOAX |
| Contact numbering | 1 - 4 |
| No. of cable outlets | 4 |
| Number of module slots | 1 |
| No. of power contacts | 0 |
| No. of control contacts | 4 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated voltage (III/3) | 48 V |
| Rated surge voltage | 0.8 kV |
| Rated current | 1.5 A |
| Contact resistance, phase conductor | ≤ 3 mΩ |
| Contact resistance, inner conductor | ≤ 10 mΩ |
| Insulation resistance | ≥ 10 GΩ |
| Transmission characteristics (category) | shielded data cable |
| Connection technology | |
| Connection technology | Soldering and crimp connection |
| Conductor connection | |
| Conductor cross-section | 0.2 mm² ... 0.8 mm² |
| Connection cross section AWG | 24 ... 18 |
| Stripping length of the individual wire | 2.5 mm ±0.5 mm |
| Dimensional drawing |
|
| Width | 34.2 mm |
| Height | 32.6 mm |
| Length | 14.6 mm |
| Mechanical characteristics | |
| Contact diameter | 4.8 mm |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Au |
| Contact carrier material | PC |
| Standards/regulations | PC |
| Stripping length of the individual wire | 2.5 mm ±0.5 mm |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Testing | |
| Standards/regulations | PC: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| For HC-M-04-ST-KOAX... contacts |
| Item number | 1417370 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Sales key | AF7ACE |
| Product key | AF7ACE |
| GTIN | 4055626112527 |
| Weight per piece (including packing) | 7,18 g |
| Weight per piece (excluding packing) | 7,1 g |
| Customs tariff number | 85389099 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440217 |
| ECLASS-15.0 | 27440217 |
ETIM
| ETIM 10.0 | EC000438 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0,079 kg CO2e |
Compatible products
-
HC-CBU-MOD - Coding element 1636130
-
HC-CST-MOD - Coding element 1636127
-
VS-ST-KX-50-RG58 - D-SUB coaxial contact 1655580
-
VS-ST-KX-75-RG179/187 - D-SUB coaxial contact 1655629
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
-
HC-M-04-KT-M - Contact insert module 1417371
-
CRIMPFOX-CX 4,52 - Crimping pliers 1212094
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem