HC-M-03-PN-M-F
-
Contact insert module
1417433
Contact insert module, number of positions: 3, Socket, Pin, application: Pneumatics, for internal hose diameter of 1.6 / 3 / 4 mm
Product details
| General | For HEAVYCON ADVANCE housing type B6 to B24 and HEAVYCON housing type B6 to B48. HEAVYCON HC-M-B...-MF... module carrier frame required, HC-M-PN... pneumatic pins and sockets are not supplied as standard. |
| General | Connectors may be operated only when there is no load/voltage. |
| General | The use of guide pins (HC-CST) and sockets (HC-CBU) is recommended to prevent tip collision due to misalignment. |
| Series | HC-M-03-PN |
| Application | Pneumatics |
| Number of positions | 3 |
| Connection profile | 3 |
| Contact numbering | 1 - 3 |
| Number of module slots | 1 |
| Integrated valve | No |
| Dimensional drawing |
|
| Width | 34.1 mm |
| Height | 27.2 mm |
| Length | 14.6 mm |
| Mechanical characteristics | |
| Internal diameter of pressure hose connection | 1.6 mm |
| 3 mm | |
| 4 mm | |
| Contact diameter | 5.2 mm |
| Flammability rating according to UL 94 | V0 |
| Contact carrier material | PC |
| Standards/regulations | PC |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Testing | |
| Standards/regulations | PC: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| - Snap the pneumatic contact and module together. Insert the contact into the module from the front - Place the modules assembled with the contacts in the module carrier frame. - The pneumatic tubes are pushed onto the pneumatic contact from the back of the module. The medium-sized module slots and sleeves/coupling housing with straight cable outlet direction are recommended. |
| Item number | 1417433 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Sales key | AF7ACE |
| Product key | AF7ACE |
| GTIN | 4055626112947 |
| Weight per piece (including packing) | 5,9 g |
| Weight per piece (excluding packing) | 5,62 g |
| Customs tariff number | 85389099 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440220 |
| ECLASS-15.0 | 27440220 |
ETIM
| ETIM 9.0 | EC000438 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0,03 kg CO2e |
Compatible products
-
HC-CBU-MOD - Coding element 1636130
-
HC-CST-MOD - Coding element 1636127
-
HC-M-PN3-1,60-ST - Pneumatic contact 1663488
-
HC-M-PN3-3,00-ST - Pneumatic contact 1663491
-
HC-M-PN3-4,00-ST - Pneumatic contact 1663501
-
HC-M-PN3-1,60-BU - Pneumatic contact 1663514
-
HC-M-PN3-3,00-BU - Pneumatic contact 1663527
-
HC-M-PN3-4,00-BU - Pneumatic contact 1663530
-
HC-M-PN3-1,60-BU-V - Pneumatic contact 1663543
-
HC-M-PN3-3,00-BU-V - Pneumatic contact 1663556
-
HC-M-PN3-4,00-BU-V - Pneumatic contact 1663569
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem