HC-M-03-MOD-STC
-
Contact insert module
1645969
HEAVYCON contact insert module, male, 3-pos., for crimp connection, without crimp contacts
Product details
| General | For HEAVYCON housing type B6 ... B48, HC-M-MHR... hinged retaining frame and CK4,0... crimp contacts required. Crimp contacts not supplied as standard. |
| Assembly note | Housing height ≥ 52 mm. Plug-in connections may only be operated only when there is no load/voltage. |
| The UNIFOX RT-CK 4.0 tool Item No. 1072064) is required for removing the crimp contacts. At every "C" contact chamber, the position of the contact retaining springs is marked with two black markings on the connection side. From the connection side, the tool is pushed over the contact in a position-oriented manner, so that it touches both the retaining springs. Then insert it up to the limit stop. Do not turn the inserted tool. Push the conductor out of the insulating body along with the tool from the connection side. |
| Product type | Modular contact insert |
| Series | HC-M-03 |
| Application | Power |
| Number of positions | 3 |
| Note number of positions | 3 |
| Connection profile | 3 |
| Contact numbering | 1 - 3 |
| Number of module slots | 1 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection technology | Crimp connection |
| Connection in acc. with standard | IEC / EN |
| Conductor connection | |
| Conductor cross section | 1.5 mm² ... 10 mm² |
| Connection cross section AWG | 16 ... 8 |
| Stripping length of the individual wire | 9 mm (for 1.5 ... 2.5 mm²) |
| 9.6 mm (4 ... 6 mm²) | |
| 15 mm (10 mm²) | |
| 15 mm (for conductor >= 5 mm in diameter) | |
| 18 mm (for conductor >= 6.4 mm in diameter) | |
| Dimensional drawing |
|
| Width | 34.2 mm |
| Height | 43.1 mm |
| Length | 14.6 mm |
| Mechanical characteristics | |
| Minimum housing height | 52 mm |
| Contact diameter | 4 mm |
| Rated voltage (III/3) | 500 V |
| Rated surge voltage | 6 kV |
| Rated current | 40 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1645969 |
| Packing unit | 2 pc |
| Minimum order quantity | 200 pc |
| Product key | AF7ACB |
| GTIN | 4017918941918 |
| Weight per piece (including packing) | 15,02 g |
| Weight per piece (excluding packing) | 14,8 g |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK4,0-ED-2,50ST AG - Crimp contact 1663242
-
CK4,0-ED-4,00ST AG - Crimp contact 1663255
-
CK4,0-ED-6,00ST AG - Crimp contact 1663268
-
CK4,0-ED-10,00ST AG - Crimp contact 1586198
-
CK4,0-ED-1,50M AG - Crimp contact 1274097
-
CK4,0-ED-2,50M AG - Crimp contact 1274094
-
CK4,0-ED-4,00M AG - Crimp contact 1274093
-
CK4,0-ED-6,00M AG - Crimp contact 1274092
-
CK4,0-ED-10,00M AG - Crimp contact 1274091
-
UNIFOX RT-CK 4.0 - Contact removal tool 1072064
-
CRIMPFOX-TC 4 - Crimping pliers 1212113
-
CRIMPFOX-TC 10 - Crimping pliers 1212114
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem