HC-M-02L-AT-M-16 - Contact insert module
1364178

Contact insert module, number of positions: 2, power contacts: 2, control contacts: 0, Pin, Axial screw connection, 690 V, 70 A, 4 mm2 ... 25 mm2, application: Power

Product details