HC-M-02-PN-M-F
-
Contact insert module
1417434
Contact insert module, number of positions: 2, Socket, Pin, application: Pneumatics, for internal hose diameter of 6 mm
Product details
General | For HEAVYCON ADVANCE housing type B6 to B24 and HEAVYCON housing type B6 to B48. HEAVYCON HC-M-B...-MF... module carrier frame required, HC-M-PN... pneumatic pins and sockets are not supplied as standard. |
General | Connectors may be operated only when there is no load/voltage. |
General | The use of guide pins (HC-CST) and sockets (HC-CBU) is recommended to prevent tip collision due to misalignment. |
Product type | Pneumatic insert, modular |
Series | HC-M-02-PN |
Application | Pneumatics |
Number of positions | 2 |
Connection profile | 2 |
Contact numbering | 1 - 2 |
Number of module slots | 1 |
Integrated valve | No |
Dimensional drawing |
|
Width | 34.2 mm |
Height | 27.2 mm |
Length | 14.6 mm |
Mechanical characteristics | |
Internal diameter of pressure hose connection | 6 mm |
Contact diameter | 8 mm |
Flammability rating according to UL 94 | V0 |
Contact carrier material | PC |
Standards/regulations | PC |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 80 °C |
Testing | |
Standards/regulations | PC: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
- Snap the pneumatic contact and module together. Insert the contact into the module from the front - Place the modules assembled with the contacts in the module carrier frame. - The pneumatic tubes are pushed onto the pneumatic contact from the back of the module. The medium-sized module slots and sleeves/coupling housing with straight cable outlet direction are recommended. |
Item number | 1417434 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | AF7ACE |
Product key | AF7ACE |
GTIN | 4055626112954 |
Weight per piece (including packing) | 5,8 g |
Weight per piece (excluding packing) | 5,68 g |
Customs tariff number | 85389099 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440220 |
ECLASS-15.0 | 27440220 |
ETIM
ETIM 9.0 | EC000438 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0,031 kg CO2e |
Compatible products
-
HC-CBU-MOD - Coding element 1636130
-
HC-CST-MOD - Coding element 1636127
-
HC-M-PN2-6,00-ST - Pneumatic contact 1676750
-
HC-M-PN2-6,00-BU - Pneumatic contact 1676763
-
HC-M-PN2-6,00-BU-V - Pneumatic contact 1676776
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem