HC-M-02-MOD-BUC
-
Contact insert module
1587519
Contact insert module, number of positions: 2, Socket, Crimp connection, 1000 V, 40 A, 1.5 mm2 ... 10 mm2, application: Power
Product details
| General | For HEAVYCON housing type B6 to B48, HC-M-MHR... hinged retaining frame required, CK4,0-ED... crimp contacts (crimp contacts not supplied as standard) |
| Product type | Modular contact insert |
| Series | HC-M-02 |
| Application | Power |
| Number of positions | 2 |
| Connection profile | 2 |
| Contact numbering | 1 - 2 |
| Number of module slots | 1 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection technology | Crimp connection |
| Connection in acc. with standard | IEC / EN |
| Conductor connection | |
| Conductor cross section | 1.5 mm² ... 10 mm² |
| Connection cross section AWG | 16 ... 8 |
| Stripping length of the individual wire | 9 mm (for 1.5 ... 2.5 mm²) |
| 9.6 mm (for 4 mm² ... 6 mm²) | |
| 18 mm (for 10 mm²) | |
| Dimensional drawing |
|
| Width | 34.2 mm |
| Height | 42.4 mm |
| Length | 14.6 mm |
| Mechanical characteristics | |
| Contact diameter | 4 mm |
| Rated voltage (III/3) | 1000 V |
| Rated surge voltage | 8 kV |
| Rated current | 40 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1587519 |
| Packing unit | 2 pc |
| Minimum order quantity | 2 pc |
| Product key | AF7ACB |
| GTIN | 4046356527927 |
| Weight per piece (including packing) | 12,7 g |
| Weight per piece (excluding packing) | 12,7 g |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK4,0-ED-1,50BU AG - Crimp contact 1663271
-
CK4,0-ED-2,50BU AG - Crimp contact 1663284
-
CK4,0-ED-4,00BU AG - Crimp contact 1663297
-
CK4,0-ED-6,00BU AG - Crimp contact 1663307
-
CK4,0-ED-10,00BU AG - Crimp contact 1586183
-
CK4,0-ED-1,50F AG - Crimp contact 1274089
-
CK4,0-ED-2,50F AG - Crimp contact 1274088
-
CK4,0-ED-4,00F AG - Crimp contact 1274087
-
CK4,0-ED-6,00F AG - Crimp contact 1274086
-
CK4,0-ED-10,00F AG - Crimp contact 1274085
-
CRIMPFOX-TC 4 - Crimping pliers 1212113
-
CRIMPFOX-TC 10 - Crimping pliers 1212114
-
UNIFOX RT-CK 4.0 - Contact removal tool 1072064
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem