HC-Q-I-RJ45I-AD-08-PC-M
-
Contact insert
1077119
Contact insert, number of positions: RJ45, size: D7, type : RJ45, Pin, 50 V, 1 A, application: Data, Adapter for RJ45 connectors
Product details
General | Refer to the accessories list for the corresponding RJ45 connectors |
General | Connectors may be operated only when there is no load/voltage. |
Product type | Contact insert with a fixed no. of positions |
Series | HC-Q |
Application | Data |
Type | D7 |
Sensor type | Ethernet |
Number of positions | 8 |
Connection profile | RJ45 |
Type | RJ45 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Width | 21 mm |
Height | 35 mm |
Length | 21 mm |
Connection technology | |
Connection in acc. with standard | IEC / EN |
Conductor connection | |
Tightening torque | 0.5 Nm ... 0.8 Nm (Mounting screws for mounting in the HEAVYCON housing) |
Rated voltage (III/3) | 50 V |
Rated surge voltage | 0.8 kV |
Rated current | 1 A |
Transmission characteristics (category) | CAT5e |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Au |
Contact carrier material | PC |
Standards/regulations | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 70 °C |
Testing | |
Standards/regulations | PC: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
Item number | 1077119 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7ABJ |
Product key | AF7ABJ |
Catalog page | Page 513 (C-2-2019) |
GTIN | 4055626788821 |
Weight per piece (including packing) | 8,6 g |
Weight per piece (excluding packing) | 6,9 g |
Customs tariff number | 85366990 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440205 |
ETIM
ETIM 9.0 | EC000438 |
UNSPSC
UNSPSC 21.0 | 39121500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Shock and vibration-resistant in accordance with DIN EN 61373
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem