HC-B 24-ESTC 48
   - 
  Contact insert
    
      1772120
      
      
    
  
      HEAVYCON male insert, B24 series, 24-pos., crimp connection, numbering 25 ... 48
Product details
| General | For HEAVYCON ADVANCE housing of type B24 and HEAVYCON housing of type B24/B48, crimp contacts CK 2,5-ED (crimp contacts not included in the scope of supply) | 
| Assembly note | For housings of type B16/B32. Connectors may only be actuated when there is no load/voltage. | 
| Product type | Contact insert with a fixed no. of positions | 
| Type | B24 | 
| Number of positions | 24 | 
| Connection profile | 24+PE | 
| Contact numbering | 25 - 48 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Dimensional drawing | 
                 | 
            
| Width | 34 mm | 
| Height | 35.5 mm | 
| Length | 111 mm | 
| Connection technology | |
| Connection technology | Crimp connection | 
| Connection in acc. with standard | IEC / EN | 
| Conductor connection | |
| Conductor cross section | 0.5 mm² ... 4 mm² | 
| Connection cross section AWG | 20 ... 12 | 
| Stripping length of the individual wire | 7.5 mm | 
| Rated voltage (III/3) | 500 V | 
| Rated surge voltage | 6 kV | 
| Rated current | 16 A | 
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 | 
| Flammability rating according to UL 94 | V0 | 
| Contact material | Copper alloy | 
| Contact surface material | Ag (alternatively Au) | 
| Contact carrier material | PA | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) | 
| Constructional and testing regulations | DIN VDE 0627/86 | 
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 | |
| Tests | DIN VDE 0627/86 | 
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 | 
| Item number | 1772120 | 
| Packing unit | 10 pc | 
| Minimum order quantity | 1 pc | 
| Product key | AF7ABC | 
| GTIN | 4017918036799 | 
| Weight per piece (including packing) | 89,75 g | 
| Weight per piece (excluding packing) | 89,75 g | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27440205 | 
| ECLASS-15.0 | 27440205 | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-50
               An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
 - 
    
      
HC-CST - Coding element 1676857
 - 
    
      
HC-CBU - Coding element 1676860
 - 
    
      
HC-CB - Coding bolt 1772722
 - 
    
      
HC-B-3PE - PE multiplier 1644326
 - 
    
      
HC-B-ZG - Strain relief clamp 1685327
 - 
    
      
HC-B-ZS - Strain relief clamp 1685330
 - 
    
      
CK2,5-ED-BB - Dummy socket 1584693
 - 
    
      
HC-SMR-B24 - DIN rail mounting frame 1687985
 - 
    
      
UNIFOX RT-CK 2.5 - Contact removal tool 1072067
 - 
    
      
CRIMPFOX-1,6/2,5-ED-4,0 - Crimping pliers 1687419
 
PHOENIX CONTACT nv/sa
        
        Minervastraat 10-12, 1930 Zaventem