HC-B 24-EBUC
-
Contact insert
1771736
HEAVYCON female insert, B24 series, 24-pos., crimp connection
Product details
| Assembly note | For housings of type B16/B32. Connectors may only be actuated when there is no load/voltage. |
| Product type | Contact insert with a fixed no. of positions |
| Type | B24 |
| Number of positions | 24 |
| Connection profile | 24+PE |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 34 mm |
| Height | 37.5 mm |
| Length | 111 m |
| Connection technology | |
| Connection technology | Crimp connection |
| Connection in acc. with standard | IEC / EN |
| Conductor connection | |
| Conductor cross-section | 0.5 mm² ... 4 mm² |
| Connection cross section AWG | 20 ... 12 |
| Stripping length of the individual wire | 7.5 mm |
| Rated voltage (III/3) | 500 V |
| Rated surge voltage | 6 kV |
| Rated current | 16 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag (alternatively Au) |
| Contact carrier material | PA |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Constructional and testing regulations | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 | |
| Tests | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 |
| Item number | 1771736 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Product key | AF7ABC |
| GTIN | 4017918036454 |
| Weight per piece (including packing) | 98,55 g |
| Weight per piece (excluding packing) | 97,8 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-CST - Coding element 1676857
-
HC-CBU - Coding element 1676860
-
HC-CB - Coding bolt 1772722
-
HC-B-3PE - PE multiplier 1644326
-
HC-B-ZG - Strain relief clamp 1685327
-
HC-B-ZS - Strain relief clamp 1685330
-
HC-SMR-B24 - DIN rail mounting frame 1687985
-
CK2,5-ED-BB - Dummy socket 1584693
-
UNIFOX RT-CK 2.5 - Contact removal tool 1072067
-
CRIMPFOX-1,6/2,5-ED-4,0 - Crimping pliers 1687419
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem