HC-B 16-EBUZ
-
Contact insert
1687901
HEAVYCON female housing for B16 housing, with 16 contacts, spring-cage connection
HEAVYCON female housing for B16 housing, with 16 contacts, spring-cage connection
| General | For housing HC-B16 |
| Assembly note | For housings of type B16/B32. Connectors may only be actuated when there is no load/voltage. |
| Product type | Contact insert with a fixed no. of positions |
| Series | HC-B |
| Type | B16 |
| B32 | |
| Number of positions | 16 |
| Connection profile | 16+PE |
| Contact numbering | 1 - 16 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 34 mm |
| Height | 37.5 mm |
| Length | 84.5 mm |
| Connection technology | |
| Connection technology | Spring-cage connection |
| Conductor connection | |
| Conductor cross-section | 0.14 mm² ... 2.5 mm² |
| Connection cross section AWG | 26 ... 14 |
| Stripping length of the individual wire | 8 mm ±1 mm |
| Rated voltage (III/3) | 500 V |
| Rated surge voltage | 6 kV |
| Rated current | 16 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Item number | 1687901 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | AF7ABC |
| GTIN | 4017918849610 |
| Weight per piece (including packing) | 92,9 g |
| Weight per piece (excluding packing) | 92,5 g |
| Country of origin | DE |
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |