HC-A 3-EBUS
-
Contact insert
1773093
HEAVYCON female insert, A3 series, 3-pos., screw connection without wire protection
HEAVYCON female insert, A3 series, 3-pos., screw connection without wire protection
General | for housing HC-D7 |
Assembly note | Connectors may be operated only when there is no load/voltage. |
Product type | Contact insert with a fixed no. of positions |
Series | HC-A |
Type | D7 |
Number of positions | 3 |
Connection profile | 3+PE |
Contact numbering | 1 - 3 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Height | 25 mm |
Connection technology | |
Connection technology | Screw connection |
Connection in acc. with standard | IEC / EN |
Conductor connection | |
Conductor cross section | 0.5 mm² ... 1.5 mm² (applies to stranded conductors with ferrules) |
Connection cross section AWG | 20 ... 16 |
Tightening torque | 0.25 Nm |
Stripping length of the individual wire | 5 mm |
Rated voltage (III/3) | 230 V (Conductor-PE) |
400 V (Conductor-Conductor) | |
Rated voltage for power contacts | 230/400 V |
Rated surge voltage | 4 kV |
Rated current | 16 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PA |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Constructional and testing regulations | DIN VDE 0627/86 |
DIN VDE 0110/02.79 | |
DIN VDE 0110-1/04.97 | |
IEC 60664-1, DIN IEC 60512 | |
IEC 60352 | |
Tests | DIN VDE 0627/86 |
DIN VDE 0110/02.79 | |
DIN VDE 0110-1/04.97 | |
IEC 60664-1, DIN IEC 60512 | |
IEC 60352 |
Item number | 1773093 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Product key | AF7ABB |
GTIN | 4017918122294 |
Weight per piece (including packing) | 16,22 g |
Weight per piece (excluding packing) | 16,22 g |
Country of origin | DE |
ECLASS-13.0 | 27440205 |
ECLASS-15.0 | 27440205 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |