SACC-M12MS-8CON-DM 3-5 SH VA
-
Connector
1411906
Connector, 8-position, shielded, Plug straight M12, coding: A, Screw connection, knurl material: Stainless steel 1.4404, cable gland M16, external cable diameter 3 mm ... 5.5 mm
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Product type | Circular connector (cable-side) |
| Number of positions | 8 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | A |
| Cable outlet | straight |
| Pg screw connection | M16 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Length | 62 mm |
| External dimensions | |
| Outside diameter | 3 mm ... 5.5 mm |
| Housing | |
| Diameter housing | 20 mm |
| Seal material | FKM |
| Material of grip body | Stainless steel 1.4404 |
| Contact material | CuZn |
| Contact surface material | Au |
| Contact carrier material | PA |
| Material for screw connection | Stainless steel 1.4404 |
| Conductor connection | |
| Connection method | Screw connection |
| Connection cross section | 0.25 mm² ... 0.5 mm² (without ferrule) |
| 0.14 mm² ... 0.34 mm² (with ferrule) | |
| 0.25 mm² ... 0.5 mm² (solid) | |
| Connection cross section AWG | 24 ... 20 (without ferrule) |
| 26 ... 22 (with ferrule) | |
| Stripping length of the individual wire | 5 mm |
| Tightening torque | 0.4 Nm (M12 knurl) |
| 0.2 Nm (Screw terminal blocks) | |
| 0.3 Nm ... 0.4 Nm (Pressure nut with sleeve housing with 3 mm ... 4 mm external cable diameter ) | |
| 0.8 Nm ... 1 Nm (Pressure nut with sleeve housing with 4 mm ... 8 mm external cable diameter ) | |
| Rated surge voltage | 0.8 kV |
| Contact resistance | ≤ 3 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V DC |
| 30 V AC | |
| Nominal current IN | 2 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Connection 1 | |
| Head design | Plug |
| Head cable outlet | straight |
| Head thread type | M12 |
| Coding | A |
| Stripping length of the individual wire | 5 mm |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP69K | |
| Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C (Plug / socket) |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1411906 |
| Packing unit | 1 pc |
| Minimum order quantity | 25 pc |
| Sales key | AF2CBA |
| Product key | AF2CBA |
| GTIN | 4046356945394 |
| Weight per piece (including packing) | 59,71 g |
| Weight per piece (excluding packing) | 59,71 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440116 |
| ECLASS-15.0 | 27440116 |
ETIM
| ETIM 9.0 | EC002635 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 0a5eb5d2-dd73-4003-a2ce-a3719ab1564e |
Compatible products
Your advantages
Safe use in the field, thanks to a high degree of protection
Screw connection: proven connection technology for a large selection of different conductors
Reliable signal transmission – 360° shielding in environments with electromagnetic interference
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem