SACC-M12FS-8QO-0,25-CM M
-
Connector
1424434
Connector, Universal, 8-position, Socket straight M12, coding: A, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 3 mm ... 7 mm
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Sensor type | Universal |
| Number of positions | 8 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | A |
| Cable outlet | straight |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Length | 58 mm |
| Wrench size, union nut | 16 mm |
| Wrench size, counter nut | 15 mm |
| External dimensions | |
| Outside diameter | 3 mm ... 7 mm |
| Housing | |
| Diameter housing | 20 mm |
| Flammability rating according to UL 94 | V0 |
| Seal material | FKM |
| FKM | |
| Material of grip body | PA-GF |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | PA 6.6 |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Wire insulation material | PVC / PE / PP / rubber |
| Conductor connection | |
| Connection method | Insulation displacement connection |
| Connection cross section | 0.14 mm² ... 0.25 mm² (flexible) |
| Connection cross section AWG | 26 ... 24 (flexible) |
| Tightening torque | 0.4 Nm (M12 knurl) |
| 4 Nm (Pressure nut) | |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 = WH |
| 2 = BN | |
| 3 = GN | |
| 4 = YE | |
| 5 = GY | |
| 6 = PK | |
| 7 = BU | |
| 8 = RD | |
| Rated surge voltage | 0.8 kV |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V AC |
| 30 V DC | |
| Nominal current IN | 2 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Connection 1 | |
| Head design | Socket |
| Head cable outlet | straight |
| Head thread type | M12 |
| Coding | A |
| Signal type/category | Universal |
| Ambient conditions | |
| Degree of protection | IP65 |
| Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C (Plug / socket) |
| Ambient temperature (assembly) | -5 °C ... 50 °C |
| M12 | |
| Standard designation | M12 connector |
| Standards/specifications | according to IEC 61076-2-101 |
| Item number | 1424434 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF2CCA |
| Product key | AF2CCA |
| GTIN | 4055626375632 |
| Weight per piece (including packing) | 26,54 g |
| Weight per piece (excluding packing) | 25 g |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440116 |
| ECLASS-15.0 | 27440116 |
ETIM
| ETIM 10.0 | EC002635 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Safe use in the field, thanks to a high degree of protection
Insulation displacement connection: innovative and time-saving assembly without stripping the single wire
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem