SACC-M 8FS-4PCON CX
-
Connector
1404600
Sensor/actuator connector, female, straight, 4-pos., M8, Piercecon®, metal knurl, cable diameter max. 5 mm
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Product type | Circular connector (cable-side) |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
External dimensions | |
Outside diameter | 3 mm ... 5 mm |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Material of grip body | PA 6.6 |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Brass, nickel-plated |
Conductor connection | |
Connection method | Piercecon® fast connection |
Connection cross section | 0.14 mm² ... 0.38 mm² |
Connection cross section AWG | 22 ... 26 |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V |
Nominal current IN | 4 A |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M8 |
Coding | A |
Ambient conditions | |
Degree of protection | IP68 |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
Item number | 1404600 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | AF2BCA |
Product key | AF2BCA |
GTIN | 4046356703253 |
Weight per piece (including packing) | 19,4 g |
Weight per piece (excluding packing) | 19,4 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440116 |
ETIM
ETIM 9.0 | EC002635 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem