SACC-FS-12PCON SCO
-
Connector
1559631
Connector, Universal, 12-position, Socket straight M12 SPEEDCON, coding: A, Piercecon® fast connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 5.4 mm ... 8.2 mm
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Product type | Circular connector (cable-side) |
| Number of positions | 12 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | A |
| Cable outlet | straight |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Length | 41.2 mm |
| Wrench size, union nut | 13 mm |
| Wrench size, counter nut | 15 mm |
| External dimensions | |
| Outside diameter | 5.4 mm ... 8.2 mm |
| Housing | |
| Diameter housing | 16 mm |
| Flammability rating according to UL 94 | V0 |
| Seal material | FKM |
| Material of grip body | Zinc die-cast, nickel-plated |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | PA |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Wire insulation material | PUR / PVC |
| Conductor connection | |
| Connection method | Piercecon® fast connection |
| Connection cross section | 0.14 mm² ... 0.14 mm² (without ferrule) |
| Connection cross section AWG | 26 ... 26 (without ferrule) |
| Tightening torque | 0.4 Nm (M12 knurl) |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 = BN |
| 2 = BU | |
| 3 = WH | |
| 4 = GN | |
| 5 = PK | |
| 6 = YE | |
| 7 = BK | |
| 8 = GY | |
| 9 = RD | |
| 10 = VT | |
| 11 = GYPK | |
| 12 = RDBU | |
| Rated surge voltage | 0.8 kV |
| Contact resistance | ≤ 5 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V AC |
| 30 V DC | |
| Nominal current IN | 1.5 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Connection 1 | |
| Head design | Socket |
| Head cable outlet | straight |
| Head thread type | M12 |
| Head locking type | SPEEDCON |
| Coding | A |
| Signal type/category | Universal |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
| M12 | |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1559631 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF2CGA |
| Product key | AF2CGA |
| GTIN | 4046356314848 |
| Weight per piece (including packing) | 36,8 g |
| Weight per piece (excluding packing) | 35 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440116 |
| ECLASS-15.0 | 27440116 |
ETIM
| ETIM 10.0 | EC002635 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Safe use in the field, thanks to a high degree of protection
Save time, thanks to installation with SPEEDCON fast locking system
Piercecon® connection: maximum contact density in a connector that can be assembled
Save space – with high-pos. connectors
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem