K-7E-M23MM/0,6-D03/M23 FKX - Connector in molded plastic on both sides
1245533

Connector in molded plastic on both sides, series: KSF, M23-Socket, angled rotatable, -120° left/120° right, number of positions: 4+3+PE, type of locking: Screw locking mechanism, cable length: 0.6 m, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products