TÜV SÜD Type tested
Approval ID: 704072474902 02| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1500 V | 350 A | 95 - 120 | ||
UL Recognized
Approval ID: E511681 V1S5| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1500 V | 350 A | 3/0 - 4/0 | ||