cUL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 300 V | 20 A | 22 - 12 | 22 - 12 | |
EAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECExKIWA14.0005UUL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 300 V | 20 A | 22 - 12 | ||
ATEX
Approval ID: KIWA14ATEX0011U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only flexible conductors | 32 A | 0.5 - 4 | ||
| Only rigid conductors | 41 A | 0.5 - 6 | ||