IPD PL 3P2,5 M A1,0 PVC GY
-
Connecting cable
1526862
Connecting cable/ Push-lock connection, number of positions: 2+PE, Pin, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 1 m, Male straight, on free cable end
This product needs further products for operation.
Mandatory accessories
Product details
| General | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Order information: | This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary. |
| Product family | IPD |
| Number of positions | 3 |
| Connection profile | 2+PE |
| Position marking | L, N, PE |
| Number of connections per position | 1 |
| Coding | P |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage (III/3) | 6 kV |
| Rated current | 16 A (in accordance with IEC 61984) |
| Rated voltage (III/3) | 450 V (flexible installation) |
| 500 V (Fixed, protected installation) | |
| Nominal voltage UN | 450 V AC/DC (flexible installation) |
| 500 V AC/DC (Fixed, protected installation) | |
| Nominal current IN | 16 A (in accordance with IEC 61984) |
| Connection technology | |
| Connection method On the field side | Push-lock connection |
| Dimensional drawing |
|
| Width | 26.5 mm |
| Height | 26.9 mm |
| Length | 85.9 mm |
| Color (Housing) | light gray (RAL 7035) |
| Material Housing | PA |
| Material Seal | NBR |
| Contact material | Cu |
| Contact surface material | Ni/Ag/Sn |
| Cable length | 1 m |
| Structure of individual litz in acc. with VDE 0295 / smallest wire diameter | Class 5 in accordance with IEC 60228 |
| External cable diameter | 9.6 mm |
| Position marking | L, N, PE |
| Single wire, color | brown L, blue N, green-yellow PE |
| Cable cross section | 2.5 mm² |
| Material wire insulation | PVC |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 15 x D |
| Ambient temperature (operation) | -30 °C ... 80 °C (cable, fixed installation) |
| -5 °C ... 70 °C (Cable, flexible installation) |
| Mechanical data | |
| Insertion/withdrawal cycles | 50 (IP66/IP68/IP69K) |
| 100 (IP66) | |
| Ambient conditions | |
| Degree of protection | IP66 |
| IP68 (2 m / 24 h) | |
| IP69K (Distance from the nozzle 150 mm) | |
| Touch-proof when not plugged in (IP2X) | |
| Impact strength | IK07 |
| Ambient temperature (operation) (Cable, flexible installation) | -5 °C ... 70 °C (Cable, flexible installation) |
| Ambient temperature (operation) (Cable, fixed installation) | -30 °C ... 80 °C (cable, fixed installation) |
| Ambient temperature (operation) | -30 °C ... 100 °C (Plug) |
| Temperature when conductor connected | -5 °C ... 50 °C |
| Resistance to UV radiation | no |
| Item number | 1526862 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF6NAA |
| Product key | AF6NAA |
| GTIN | 4063151996543 |
| Weight per piece (including packing) | 202,7 g |
| Weight per piece (excluding packing) | 202,7 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440604 |
| ECLASS-15.0 | 27440604 |
ETIM
| ETIM 9.0 | EC002587 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
IPD W 3P2,5 F M25 GY - Panel feed-through 1088690
-
IPD P 3P2,5 F GY - Connector 1088673
-
IPD W 3P2,5 F 0,5 M20 GY - Panel feed-through 1088702
-
IPD W 3P2,5 F 0,5 M25 GY - Panel feed-through 1088703
-
IPD PL 3P2,5 F GY - Connector 1088674
-
IPD Y 3P2,5 BK - Y distributor 1499529
-
IPD H 3P2,5 BK - H distributor 1499528
-
IPD P 3P2,5 F A1,0 PVC GY - Connecting cable 1692853
Your advantages
Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem