SD-WMS 10 (SY)R YE:+
-
Wire marking tag
0826268:+
Wire marking tag, labeled with the symbol: +, lettering field size: 6.6 x 4.3 mm, yellow, the dimensions of the replacement product differ from the previous product!, mounting type: thread on
Product details
Product type | Conductor marker |
Marking | |
Printing | + |
Width | 4.2 mm |
Height | 9.5 mm |
Length | 6.60 mm |
External dimensions | |
Outside diameter | 4 mm ... 10 mm |
Color | yellow |
Material | Polyvinyl chloride |
Flammability rating according to UL 94 | V0 |
Components | Free from silicone and cadmium |
External cable diameter | 4 mm ... 10 mm |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Specification | DIN EN ISO 1518-1:2019-10 (following) |
Requirements | ≥ 5 N |
Result | Test passed |
Tesafilm test | |
Specification | DIN EN ISO 2409:2013 (following) |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Specification | IEC 60068-2-2:2007-07 |
Result | Test passed |
Procedure | Test Bb |
Duration | 96 h |
Temperature for testing | 105 °C |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 80 °C (105 °C) | Test passed |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Diesel [CAS No. 68476-34-6] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -30 °C ... 60 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
Shelf life | 1 Year |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | thread on |
Item number | 0826268:+ |
Packing unit | 250 pc |
Minimum order quantity | 250 pc |
Sales key | BG2221 |
Product key | BG2221 |
GTIN | 4046356425698 |
Weight per piece (including packing) | 0,299 g |
Weight per piece (excluding packing) | 0,156 g |
Customs tariff number | 49119900 |
Country of origin | SE |
ECLASS
ECLASS-13.0 | 27281102 |
ECLASS-15.0 | 27281102 |
ETIM
ETIM 9.0 | EC001530 |
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem