UC-WMCO 2,1 (21X3)
   - 
  Conductor marker
    
      0827134
      
      
    
  
      Product details
| Product type | Conductor marker | 
| Marking | |
| Number of individual labels | 40 | 
| Number of individual labels per row | 10 | 
| Identification technology | UV LED technology | 
| Width | 21 mm | 
| Height | 3.2 mm | 
| Depth | 3.3 mm | 
| RoHS compliant | yes | 
| Color | white (RAL 9010) | 
| Material | PA | 
| Flammability rating according to UL 94 | V2 | 
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 120 °C | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 | 
| Components | free from silicone and halogen | 
| External cable diameter | 1.6 mm ... 2.1 mm | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| UV resistance | |
| Specification | ISO 4892-2:2013-03 (following) | 
| Result | Test passed | 
| Test duration | 96 h | 
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 | 
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0]  | 
              
              Test passed | 
| n-Hexane [CAS No. 110-54-3]  | 
              
              Test passed | 
| Water + Petroleum ether [CAS No. 64742-82-1]  | 
              
              Test passed | 
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN 50018:2013-05 | 
| Result | Test passed | 
| Climate level | AHT 1.0 S | 
| Cycles | 2 | 
| Salt spray test | |
| Specification | DIN EN 60068-2-11:2000-02 | 
| Result | Test passed | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 120 °C | 
| Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. | 
| Recommended ambient temperature (storage/transport) | 23 °C | 
| Recommended humidity (storage/transport) | 50 % | 
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) | 
| Standards | |
| Standards/regulations | EN 45545-2 | 
| Mounting type | slide-on | 
| Item number | 0827134 | 
| Packing unit | 10 pc | 
| Minimum order quantity | 10 pc | 
| Sales key | BG2217 | 
| Product key | BG2217 | 
| GTIN | 4046356444774 | 
| Weight per piece (including packing) | 10,47 g | 
| Weight per piece (excluding packing) | 10,47 g | 
| Customs tariff number | 39269097 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27281102 | 
| ECLASS-15.0 | 27281102 | 
ETIM
| ETIM 9.0 | EC001530 | 
UNSPSC
| UNSPSC 21.0 | 39131500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
| EF3.0 Climate Change | |
| CO2e kg | 0,079 kg CO2e | 
Compatible products
- 
    
      
 - 
    
      
PLOTMARK - Marking plotter 0804499
 - 
    
      
CMS-P1-PLOTTER - Marking plotter 5144615
 - 
    
      
BM E.CARD-CARTR. BK 101 - Ink cartridge 1569770
 - 
    
      
BM E.CARD-CARTR. CL 101 - Ink cartridge 1569984
 - 
    
      
BM E.CARD-CLEANING CARTR. 100 - Cleaning cartridge 1569768
 - 
    
      
BM ID-CARTR. BK - Ink cartridge 1044345
 - 
    
      
BM ID-CARTR. CY - Ink cartridge 1044346
 - 
    
      
BM ID-CARTR. MA - Ink cartridge 1044347
 - 
    
      
BM ID-CARTR. YE - Ink cartridge 1044348
 - 
    
      
BM ID-CLEANING CARTR. - Cleaning cartridge 1044350
 - 
    
      
BLUEMARK CLED-FLUID-CARTR. - Ink cartridge 5146662
 - 
    
      
BLUEMARK FLUID-CARTRIDGE - Ink cartridge 5147421
 - 
    
      
CMS-DISPOSABLE-PEN 0,25 TR - Marker pen 5146685
 - 
    
      
CMS-DISPOSABLE-PEN 0,35 TR - Marker pen 5146686
 - 
    
      
CMS-INK-TR-C5 - Ink cartridge 5146684
 - 
    
      
CMS-PEN 0,25 - Marker pen 5067815
 - 
    
      
CMS-PEN 0,50 - Marker pen 5067831
 - 
    
      
CMS-R-FLUID-TR - Cleaning fluid 5146750
 - 
    
      
CMS-R-FLUID-TR-C2 - Cleaning cartridge 5146752
 - 
    
      
BM ID-MAG20 - Magazine 1044356
 - 
    
      
P1 UC-MAG 7 - Magazine 5146568
 - 
    
      
CMS-R-SET-TR - Cleaning set 5146751
 - 
    
      
UC-WMCO TOOL SET - Alignment tool for cable markers 0827807
 - 
    
      
UC-WMCO 2,1 TOOL - Alignment tool for cable markers 0827803
 - 
    
      
BLUEMARK ID - Printer 1003334
 - 
    
      
BLUEMARK CLED - Printer 5147999
 
Your advantages
The markers, which are supplied in uniform sheets, can be printed onto quickly and easily using the BLUEMARK printing systems
        The UC-WMCO ... UniCard labeling range includes thread-on markers for the subsequent labeling of conductors by simply sliding them on using the UC-WMCO ... TOOL
        The format automatically ensures printing with a high degree of positioning accuracy
        Secure tight fit even in the event of vibrations
        Large-surface labeling option in a space-saving design
        The sheets provide space for including function texts
        Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
        Frequently searched
PHOENIX CONTACT nv/sa
        
        Minervastraat 10-12, 1930 Zaventem