UC-WMC 7,5 (30X8) YE
-
Conductor marker
0819686
Conductor marker, Sheet, yellow, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, cable diameter range: 5 ... 7.5 mm, mounting type: clip on, Number of individual labels: 6, text field height: 8 mm, text field width: 30 mm
Product details
Product type | Conductor marking |
Marking | |
Number of individual labels | 6 |
Number of individual labels per row | 2 |
Identification technology | UV LED technology |
Width | 30 mm |
Height | 9.75 mm |
Depth | 9.75 mm |
External dimensions | |
Outside diameter | 5 mm ... 7.5 mm |
Text field | |
Text field width | 30 mm |
Text field height | 8 mm |
RoHS compliant | yes |
Color | yellow (RAL 1018) |
Material | PA |
Flammability rating according to UL 94 | V2 |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 120 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
Components | free from silicone and halogen |
External cable diameter | 5 mm ... 7.5 mm |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 120 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Standards | |
Standards/regulations | EN 45545-2 |
Mounting type | clip on |
Item number | 0819686 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | BG2217 |
Product key | BG2217 |
GTIN | 4046356152532 |
Weight per piece (including packing) | 13,148 g |
Weight per piece (excluding packing) | 10,372 g |
Customs tariff number | 39269097 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27281102 |
ECLASS-15.0 | 27281102 |
ETIM
ETIM 9.0 | EC001530 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0,123 kg CO2e |
Compatible products
-
-
PLOTMARK - Marking plotter 0804499
-
CMS-P1-PLOTTER - Marking plotter 5144615
-
BM E.CARD-CARTR. BK 101 - Ink cartridge 1569770
-
BM E.CARD-CARTR. CL 101 - Ink cartridge 1569984
-
BM E.CARD-CLEANING CARTR. 100 - Cleaning cartridge 1569768
-
BM ID-CARTR. BK - Ink cartridge 1044345
-
BM ID-CARTR. CY - Ink cartridge 1044346
-
BM ID-CARTR. MA - Ink cartridge 1044347
-
BM ID-CLEANING CARTR. - Cleaning cartridge 1044350
-
BLUEMARK CLED-FLUID-CARTR. - Ink cartridge 5146662
-
BLUEMARK FLUID-CARTRIDGE - Ink cartridge 5147421
-
CMS-DISPOSABLE-PEN 0,25 TR - Marker pen 5146685
-
CMS-DISPOSABLE-PEN 0,35 TR - Marker pen 5146686
-
CMS-INK-TR-C5 - Ink cartridge 5146684
-
CMS-PEN 0,25 - Marker pen 5067815
-
CMS-PEN 0,35 - Marker pen 5067828
-
CMS-R-FLUID-TR - Cleaning fluid 5146750
-
CMS-R-FLUID-TR-C2 - Cleaning cartridge 5146752
-
BM ID-MAG20 - Magazine 1044356
-
BM ID-MAG40 - Magazine 1044357
-
CMS-R-SET-TR - Cleaning set 5146751
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK CLED - Printer 5147999
Your advantages
The markers, which are supplied in uniform sheets, can be printed onto quickly and easily using the BLUEMARK printing systems
The UC-WMC ... UniCard labeling range includes markers for captive labeling of control lines to cable sheaths with large diameters
The format automatically ensures printing with a high degree of positioning accuracy
The markers support multi-line labeling
One-handed mounting
Two labeling areas that are clearly legible at all times
Can be clipped on even after wiring has been completed
The sheets provide space for including function texts
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem